Key features and benefits
Nexperia’s Standard MOSFETs are ideal for high-volume industrial, consumer and computing systems including DC/DC conversion, battery management and motor control applications. As a trusted supplier with a long legacy of high-volume production, Nexperia’s Standard MOSFETs provide designers with flexibility of choice, a diverse portfolio of products and the scalability of high-volume ramp-up.
- Broad application fit across all major application segments
- Initial portfolio focused on 30 V and 100 V devices
- Range of RDS(on) values down to 0.97 mΩ at 30 V
- MLPAK offers optimised MOSFET performance with exposed heat sink for low thermal resistance
Applications
- DC/DC conversion
- Fast charging for mobile and wearables
- Low-power adaptors
- PC power supplies
- Power tools (battery powered)
- Motor control applications
Featured Packages
Featured documents
Latest news and blogs
Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PXN011-100QL | N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN011-100QS | N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN012-100QL | N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN012-100QS | N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN013-30QLA | N-channel 30 V, 13 mOhm, logic level Trench MOSFET in MLPAK33 | Development |
|
PXN020-100QS | N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN028-100QL | N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 | Production | |
PXN040-100QS | N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 | Production | |
PXN0R9-30RLA | N-channel 30 V, 0.97 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN1R3-30RLA | N-channel 30 V, 1.3 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN1R7-30RLA | N-channel 30 V, 1.7 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN2R2-30RLA | N-channel 30 V, 2.2 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN2R4-30QLA | N-channel 30 V, 2.4 mOhm, logic level Trench MOSFET in MLPAK33 | Development |
|
PXN2R7-30RLA | N-channel 30 V, 2.7 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN3R0-30QLA | N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK33 | Development |
|
PXN3R0-30RLA | N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN4R6-30QLA | N-channel 30 V, 4.6 mOhm, logic level Trench MOSFET in MLPAK33 | Development |
|
PXN4R6-30RLA | N-channel 30 V, 4.6 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN5R6-30QLA | N-channel 30 V, 5.6 mOhm, logic level Trench MOSFET in MLPAK33 | Development |
|
PXN7R0-30QLA | N-channel 30 V, 7.0 mOhm, logic level Trench MOSFET in MLPAK33 | Development |
|
PXN9R3-30QLA | N-channel 30 V, 9.3 mOhm, logic level Trench MOSFET in MLPAK33 | Development |
|
Documentation
File name | Title | Type | Date |
---|---|---|---|
2023-0001_NEX_154_stock_image-powertools-MOSFETs | NEX_154_stock_image-powertools-MOSFETs | Marcom graphics | 2023-10-09 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (7)
File name | Title | Type | Date |
---|---|---|---|
PXN011-100QL | N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 | Data sheet | 2023-09-21 |
PXN011-100QS | N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 | Data sheet | 2023-09-21 |
PXN012-100QL | N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 | Data sheet | 2023-09-21 |
PXN012-100QS | N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 | Data sheet | 2023-09-21 |
PXN020-100QS | N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 | Data sheet | 2023-09-28 |
PXN028-100QL | N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 | Data sheet | 2023-09-21 |
PXN040-100QS | N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 | Data sheet | 2023-09-21 |