BUK7J2R4-80M
|
N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E |
|
PSMN4R2-80YSE
|
N-channel 80 V, 4.2 mOhm MOSFET with enhanced SOA in LFPAK56E |
|
PSMN2R0-55YLH
|
N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in
LFPAK56E |
|
PSMNR67-30YLE
|
N-channel 30 V, 0.70 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E |
|
PSMNR56-25YLE
|
N-channel 25 V, 0.63 mOhm, ASFET for hotswap with enhanced SOA in LFPAK56E |
|
PSMN0R9-30YLD
|
N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology |
|
BUK7J1R0-40H
|
N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E |
|
PSMNR90-40YLH
|
N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology |
|
PSMN1R0-40YSH
|
N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology |
|
BUK9J0R9-40H
|
N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E |
|
PSMN4R8-100YSE
|
N-channel 100 V, 4.8 mOhm MOSFET with enhanced SOA in LFPAK56E |
|
PSMN3R5-80YSF
|
NextPower 80 V, 3.5 mOhm, 150 A, N-channel MOSFET in LFPAK56E package |
|
PSMN2R6-80YSF
|
NextPower 80 V, 2.4 mOhm, 231 A, N-channel MOSFET in LFPAK56E package |
|
PSMN1R3-30YL
|
N-channel 30 V 1.3 mΩ logic level MOSFET in LFPAK |
|
PSMNR58-30YLH
|
N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology |
|
BUK7J1R4-40H
|
N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E |
|
PSMN1R4-40YSH
|
N-channel 40 V, 1.4 mOhm, 240 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology |
|
PSMN1R2-25YL
|
N-channel 25 V 1.2 mΩ logic level MOSFET in LFPAK |
|
PSMN1R0-40YLD
|
N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology |
|
PSMNR51-25YLH
|
N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology |
|
PSMN0R7-25YLD
|
N-channel 25 V, 0.72 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology |
|
PSMN3R9-100YSF
|
NextPower 100 V, 4.3 mOhm, 120 A, N-channel MOSFET in LFPAK56E package |
|
PSMN1R5-50YLH
|
N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E |
|