Chemical content 2N7002AKM-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2N7002AKM-QSOT883XQFN30.85840 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346663243153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0076076.000000.88537
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.0010510.470000.12197
Phenolic resinProprietary0.0013513.530000.15762
subTotal0.01000100.000001.16496
DieDoped siliconSilicon (Si)7440-21-30.02700100.000003.14539
subTotal0.02700100.000003.14539
Lead FrameCopper alloyCopper (Cu)7440-50-80.4016693.4100046.79205
Magnesium (Mg)7439-95-40.000630.146000.07314
Nickel (Ni)7440-02-00.012532.913001.45921
Silicon (Si)7440-21-30.002710.631000.31609
MetallisationGold (Au)7440-57-50.000150.035000.01753
Nickel (Ni)7440-02-00.011852.755001.38007
Palladium (Pd)7440-05-30.000470.110000.05510
subTotal0.43000100.0000050.09319
Mould CompoundFillerSilica -amorphous-7631-86-90.0851023.000009.91379
Silica fused60676-86-00.2220060.0000025.86207
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.011103.000001.29310
Ion trapping agentBismuth (Bi)7440-69-90.001850.500000.21552
PigmentCarbon black1333-86-40.001850.500000.21552
PolymerEpoxy resin systemProprietary0.025907.000003.01724
Phenolic resinProprietary0.022206.000002.58621
subTotal0.37000100.0000043.10345
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00005
Non hazardousProprietary0.000010.055500.00065
Tin solderTin (Sn)7440-31-50.0099999.940001.16426
subTotal0.01000100.000001.16496
WireImpurityNon hazardousProprietary0.000000.010000.00007
Pure metalGold (Au)7440-57-50.0056899.990000.66163
subTotal0.00568100.000000.66170
WireImpurityNon hazardousProprietary0.000000.010000.00007
Pure metalGold (Au)7440-57-50.0057199.990000.66577
subTotal0.00572100.000000.66584
total0.85840100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.