Chemical content 2PA1774RM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
2PA1774RMdummy POV SOT883XQFN30.85561 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405714231515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0076076.000000.88826
PolymerFormaldehyde, polymer with (chloromethyl)oxirane and phenol9003-36-50.0010510.470000.12237
Phenolic resinProprietary0.0013513.530000.15813
subTotal0.01000100.000001.16876
DieDoped siliconSilicon (Si)7440-21-30.03000100.000003.50627
subTotal0.03000100.000003.50627
Lead FrameCopper alloyCopper (Cu)7440-50-80.4016693.4100046.94464
Magnesium (Mg)7439-95-40.000630.146000.07337
Nickel (Ni)7440-02-00.012532.913001.46397
Silicon (Si)7440-21-30.002710.631000.31712
MetallisationGold (Au)7440-57-50.000150.035000.01759
Nickel (Ni)7440-02-00.011852.755001.38457
Palladium (Pd)7440-05-30.000470.110000.05528
subTotal0.43000100.0000050.25654
Mould CompoundFillerSilica -amorphous-7631-86-90.0851023.000009.94612
Silica fused60676-86-00.2220060.0000025.94640
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.011103.000001.29732
Ion trapping agentBismuth (Bi)7440-69-90.001850.500000.21622
PigmentCarbon black1333-86-40.001850.500000.21622
PolymerEpoxy resin systemProprietary0.025907.000003.02708
Phenolic resinProprietary0.022206.000002.59464
subTotal0.37000100.0000043.24400
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00005
Non hazardousProprietary0.000010.055500.00065
Tin solderTin (Sn)7440-31-50.0099999.940001.16806
subTotal0.01000100.000001.16876
WireImpurityNon hazardousProprietary0.000000.010000.00007
Pure metalGold (Au)7440-57-50.0056199.990000.65584
subTotal0.00561100.000000.65591
total0.85561100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.