Chemical content 74AHCT08PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT08PWSOT402-1TSSOP1451.79255 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526267711816126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0311677.900000.06016
PolymerAcrylic resinProprietary0.0060815.200000.01174
Resin systemProprietary0.002766.900000.00533
subTotal0.04000100.000000.07723
DieDoped siliconSilicon (Si)7440-21-30.15110100.000000.29175
subTotal0.15110100.000000.29175
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.0456497.4700036.77293
Iron (Fe)7439-89-60.468962.400000.90546
Phosphorus (P)7723-14-00.005860.030000.01132
Zinc (Zn)7440-66-60.019540.100000.03773
subTotal19.54000100.0000037.72744
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.36700
Silica fused60676-86-024.8149478.3300047.91219
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.73119
PigmentCarbon black1333-86-40.063360.200000.12233
PolymerEpoxy resin systemProprietary2.807488.862005.42063
Phenolic resinProprietary1.871655.908003.61375
subTotal31.68000100.0000061.16709
Pre-PlatingPure metal layerGold (Au)7440-57-50.002901.000000.00560
Nickel (Ni)7440-02-00.2813097.000000.54313
Palladium (Pd)7440-05-30.005802.000000.01120
subTotal0.29000100.000000.55993
WirePure metalCopper (Cu)7440-50-80.09145100.000000.17657
subTotal0.09145100.000000.17657
total51.79255100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.