Chemical content 74AHCT245APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT245APWSOT360-1TSSOP2068.81053 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353078761189126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0623277.900000.09057
PolymerAcrylic resinProprietary0.0121615.200000.01767
Resin systemProprietary0.005526.900000.00802
subTotal0.08000100.000000.11626
DieDoped siliconSilicon (Si)7440-21-30.35723100.000000.51915
subTotal0.35723100.000000.51915
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.8258297.4700043.34485
Iron (Fe)7439-89-60.734402.400001.06728
Phosphorus (P)7723-14-00.009180.030000.01334
Zinc (Zn)7440-66-60.030600.100000.04447
subTotal30.60000100.0000044.46994
Mould CompoundFillerSilica -amorphous-7631-86-90.223080.600000.32419
Silica fused60676-86-029.1230978.3300042.32360
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.267986.100003.29598
PigmentCarbon black1333-86-40.074360.200000.10806
PolymerEpoxy resin systemProprietary3.294898.862004.78835
Phenolic resinProprietary2.196595.908003.19224
subTotal37.18000100.0000054.03242
Pre-PlatingPure metal layerGold (Au)7440-57-50.004601.000000.00669
Nickel (Ni)7440-02-00.4462097.000000.64845
Palladium (Pd)7440-05-30.009202.000000.01337
subTotal0.46000100.000000.66851
WirePure metalCopper (Cu)7440-50-80.13330100.000000.19372
subTotal0.13330100.000000.19372
total68.81053100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.