Chemical content 74AHCT2G125DC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT2G125DCSOT765-1VSSOP89.97425 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352751311251012601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000361.000000.00359
FillerSilver (Ag)7440-22-40.0268875.000000.26949
PolymerAcrylic resinProprietary0.002156.000000.02156
Resin systemProprietary0.0064518.000000.06468
subTotal0.03584100.000000.35932
DieDoped siliconSilicon (Si)7440-21-30.12318100.000001.23493
subTotal0.12318100.000001.23493
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.3985597.0000034.07324
Nickel (Ni)7440-02-00.105113.000001.05381
subTotal3.50366100.0000035.12705
Mould CompoundFillerSilica -amorphous-7631-86-90.037090.600000.37190
Silica fused60676-86-04.8426078.3300048.55097
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.377126.100003.78094
PigmentCarbon black1333-86-40.012360.200000.12397
PolymerEpoxy resin systemProprietary0.547888.862005.49290
Phenolic resinProprietary0.365255.908003.66193
subTotal6.18230100.0000061.98261
Pre-PlatingPure metal layerGold (Au)7440-57-50.003093.000000.03096
Nickel (Ni)7440-02-00.0950292.300000.95268
Palladium (Pd)7440-05-30.003193.100000.03200
Silver (Ag)7440-22-40.001651.600000.01651
subTotal0.10295100.000001.03215
WirePure metalCopper (Cu)7440-50-80.02633100.000000.26396
subTotal0.02633100.000000.26396
total9.97425100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.