Chemical content 74AHCT86D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT86DSOT108-1SO14123.37945 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526355411814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0779077.900000.06314
PolymerAcrylic resinProprietary0.0152015.200000.01232
Resin systemProprietary0.006906.900000.00559
subTotal0.10000100.000000.08105
DieDoped siliconSilicon (Si)7440-21-30.39829100.000000.32282
subTotal0.39829100.000000.32282
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-843.4131497.4700035.18668
Iron (Fe)7439-89-61.068962.400000.86640
Phosphorus (P)7723-14-00.013360.030000.01083
Zinc (Zn)7440-66-60.044540.100000.03610
subTotal44.54000100.0000036.10001
Mould CompoundFillerSilica -amorphous-7631-86-90.465540.600000.37732
Silica fused60676-86-060.7762578.3300049.25962
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-84.732996.100003.83613
PigmentCarbon black1333-86-40.155180.200000.12577
PolymerEpoxy resin systemProprietary6.876038.862005.57307
Phenolic resinProprietary4.584025.908003.71538
subTotal77.59000100.0000062.88729
Pre-PlatingPure metal layerGold (Au)7440-57-50.006701.000000.00543
Nickel (Ni)7440-02-00.6499097.000000.52675
Palladium (Pd)7440-05-30.013402.000000.01086
subTotal0.67000100.000000.54304
WirePure metalCopper (Cu)7440-50-80.08116100.000000.06578
subTotal0.08116100.000000.06578
total123.37945100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.