Chemical content 74AHCV07APW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCV07APWSOT402-1TSSOP1451.81400 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353082131188126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0311677.900000.06014
PolymerAcrylic resinProprietary0.0060815.200000.01173
Resin systemProprietary0.002766.900000.00533
subTotal0.04000100.000000.07720
DieDoped siliconSilicon (Si)7440-21-30.17377100.000000.33537
subTotal0.17377100.000000.33537
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.0456497.4700036.75771
Iron (Fe)7439-89-60.468962.400000.90508
Phosphorus (P)7723-14-00.005860.030000.01131
Zinc (Zn)7440-66-60.019540.100000.03771
subTotal19.54000100.0000037.71181
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.36685
Silica fused60676-86-024.8149478.3300047.89235
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.72965
PigmentCarbon black1333-86-40.063360.200000.12228
PolymerEpoxy resin systemProprietary2.807488.862005.41838
Phenolic resinProprietary1.871655.908003.61226
subTotal31.68000100.0000061.14177
Pre-PlatingPure metal layerGold (Au)7440-57-50.002901.000000.00560
Nickel (Ni)7440-02-00.2813097.000000.54290
Palladium (Pd)7440-05-30.005802.000000.01119
subTotal0.29000100.000000.55969
WirePure metalCopper (Cu)7440-50-80.09023100.000000.17414
subTotal0.09023100.000000.17414
total51.81400100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.