Chemical content 74ALVCH16843DGG

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVCH16843DGGSOT364-1TSSOP56232.86534 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93525911011817126030 s123520 s3
93525911051813226030 s223520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1947577.900000.08363
PolymerAcrylic resinProprietary0.0380015.200000.01632
Resin systemProprietary0.017256.900000.00741
subTotal0.25000100.000000.10736
DieDoped siliconSilicon (Si)7440-21-32.89551100.000001.24343
subTotal2.89551100.000001.24343
Lead FrameCopper alloyCopper (Cu)7440-50-887.7275994.5850037.67310
Magnesium (Mg)7439-95-40.159530.172000.06851
Silicon (Si)7440-21-30.660840.712500.28379
Pure metal layerGold (Au)7440-57-50.027360.029500.01175
Nickel (Ni)7440-02-04.109294.430501.76466
Palladium (Pd)7440-05-30.045450.049000.01952
Silver (Ag)7440-22-40.019940.021500.00856
subTotal92.75000100.0000039.82989
Mould CompoundFillerSilica -amorphous-7631-86-90.817800.600000.35119
Silica fused60676-86-0106.7637978.3300045.84787
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-88.314306.100003.57043
PigmentCarbon black1333-86-40.272600.200000.11706
PolymerEpoxy resin systemProprietary12.078918.862005.18708
Phenolic resinProprietary8.052605.908003.45805
subTotal136.30000100.0000058.53168
WirePure metalGold (Au)7440-57-50.6631299.000000.28477
Palladium (Pd)7440-05-30.006701.000000.00288
subTotal0.66982100.000000.28765
total232.86534100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.