Chemical content 74AUP1G57GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G57GXSOT1255-2X2SON60.73346 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353071211476126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.02782100.000003.79339
subTotal0.02782100.000003.79339
ComponentAdditiveNon hazardousProprietary0.000255.000000.03409
FillerBisphenol A-epichlorohydrin resin25068-38-60.000255.000000.03409
Silica -amorphous-7631-86-90.0025050.000000.34085
PolymerEpoxy resin systemProprietary0.0015030.000000.20451
Phenol Formaldehyde resin (generic)9003-35-40.0005010.000000.06817
subTotal0.00500100.000000.68171
Lead FrameCopper alloyCopper (Cu)7440-50-80.2740894.5100037.36795
Magnesium (Mg)7439-95-40.000440.150000.05931
Nickel (Ni)7440-02-00.008562.950001.16639
Silicon (Si)7440-21-30.001860.640000.25305
Pure metal layerGold (Au)7440-57-50.000060.020000.00791
Nickel (Ni)7440-02-00.004761.640000.64843
Palladium (Pd)7440-05-30.000260.090000.03558
subTotal0.29000100.0000039.53862
Mould CompoundAdditiveNon hazardousProprietary0.001630.410000.22248
FillerSilica -amorphous-7631-86-90.001150.290000.15736
Silica fused60676-86-00.3428886.1500046.74788
HardenerPhenolic resinProprietary0.017074.290002.32790
PigmentCarbon black1333-86-40.000760.190000.10310
PolymerEpoxy resin systemProprietary0.034518.670004.70463
subTotal0.39800100.0000054.26335
WireGold alloyGold (Au)7440-57-50.0125199.000001.70615
Palladium (Pd)7440-05-30.000131.000000.01723
subTotal0.01264100.000001.72338
total0.73346100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.