Chemical content 74AUP1GU04GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1GU04GMSOT886XSON61.91105 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527906613215126030 s123520 s3
93527906611517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped SiliconSilicon (Si)7440-21-30.06291100.000003.29191
subTotal0.06291100.000003.29191
ComponentAdditiveNon hazardousProprietary0.000255.000000.01308
FillerBisphenol A-epichlorohydrin resin25068-38-60.000255.000000.01308
Silica -amorphous-7631-86-90.0025050.000000.13082
PolymerEpoxy resin systemProprietary0.0015030.000000.07849
Phenol Formaldehyde resin (generic)9003-35-40.0005010.000000.02616
subTotal0.00500100.000000.26163
Lead FrameCopper alloyCopper (Cu)7440-50-80.7296294.5100038.17887
Magnesium (Mg)7439-95-40.001160.150000.06059
Nickel (Ni)7440-02-00.022772.950001.19170
Silicon (Si)7440-21-30.004940.640000.25854
Pure metal layerGold (Au)7440-57-50.000150.020000.00808
Nickel (Ni)7440-02-00.012661.640000.66250
Palladium (Pd)7440-05-30.000690.090000.03636
subTotal0.77200100.0000040.39664
Mould CompoundAdditiveNon hazardousProprietary0.004370.410000.22849
FillerSilica -amorphous-7631-86-90.003090.290000.16161
Silica fused60676-86-00.9175086.1500048.01013
HardenerPhenolic resinProprietary0.045694.290002.39075
PigmentCarbon black1333-86-40.002020.190000.10588
PolymerEpoxy resin systemProprietary0.092348.670004.83166
subTotal1.06500100.0000055.72852
WireImpurityNon hazardousProprietary0.000000.010000.00003
Pure metalCopper (Cu)7440-50-80.0059396.490000.31023
Pure metal layerGold (Au)7440-57-50.000030.500000.00161
Palladium (Pd)7440-05-30.000183.000000.00965
subTotal0.00614100.000000.32152
total1.91105100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.