Chemical content 74HC240PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC240PW-Q100SOT360-1TSSOP2083.32652 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352987881188126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0311677.900000.03740
PolymerAcrylic resinProprietary0.0060815.200000.00730
Resin systemProprietary0.002766.900000.00331
subTotal0.04000100.000000.04801
DieDoped siliconSilicon (Si)7440-21-30.32937100.000000.39527
subTotal0.32937100.000000.39527
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.7946697.4700035.75651
Iron (Fe)7439-89-60.733632.400000.88043
Phosphorus (P)7723-14-00.009170.030000.01101
Zinc (Zn)7440-66-60.030570.100000.03668
subTotal30.56803100.0000036.68463
Mould CompoundFillerSilica -amorphous-7631-86-90.308880.600000.37069
Silica fused60676-86-040.3242878.3300048.39310
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.140286.100003.76864
PigmentCarbon black1333-86-40.102960.200000.12356
PolymerEpoxy resin systemProprietary4.562168.862005.47504
Phenolic resinProprietary3.041445.908003.65002
subTotal51.48000100.0000061.78105
Pre-PlatingPure metal layerGold (Au)7440-57-50.023283.000000.02794
Nickel (Ni)7440-02-00.7162192.300000.85952
Palladium (Pd)7440-05-30.024053.100000.02887
Silver (Ag)7440-22-40.012421.600000.01490
subTotal0.77596100.000000.93123
WirePure metalCopper (Cu)7440-50-80.13316100.000000.15980
subTotal0.13316100.000000.15980
total83.32652100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.