Chemical content 74HCT03D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT03D-Q100SOT108-1SO14141.77017 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353013541186126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0233777.900000.01648
PolymerAcrylic resinProprietary0.0045615.200000.00322
Resin systemProprietary0.002076.900000.00146
subTotal0.03000100.000000.02116
DieDoped siliconSilicon (Si)7440-21-30.42172100.000000.29746
subTotal0.42172100.000000.29746
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.7480497.4700033.67989
Iron (Fe)7439-89-61.175702.400000.82930
Phosphorus (P)7723-14-00.014700.030000.01037
Zinc (Zn)7440-66-60.048990.100000.03455
subTotal48.98742100.0000034.55411
Mould CompoundFillerSilica -amorphous-7631-86-90.546510.600000.38549
Silica fused60676-86-071.3464978.3300050.32546
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.556156.100003.91913
PigmentCarbon black1333-86-40.182170.200000.12850
PolymerEpoxy resin systemProprietary8.071918.862005.69366
Phenolic resinProprietary5.381275.908003.79577
subTotal91.08450100.0000064.24801
Pre-PlatingPure metal layerGold (Au)7440-57-50.037313.000000.02631
Nickel (Ni)7440-02-01.1477892.300000.80960
Palladium (Pd)7440-05-30.038553.100000.02719
Silver (Ag)7440-22-40.019901.600000.01403
subTotal1.24353100.000000.87713
WirePure metalCopper (Cu)7440-50-80.00300100.000000.00212
subTotal0.00300100.000000.00212
total141.77017100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.