Chemical content 74HCT123PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT123PWSOT403-1TSSOP1653.04892 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518685011819126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1168577.900000.22027
PolymerAcrylic resinProprietary0.0228015.200000.04298
Resin systemProprietary0.010356.900000.01951
subTotal0.15000100.000000.28276
DieDoped siliconSilicon (Si)7440-21-30.41898100.000000.78980
subTotal0.41898100.000000.78980
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.8936397.4700037.50053
Iron (Fe)7439-89-60.489842.400000.92337
Phosphorus (P)7723-14-00.006120.030000.01154
Zinc (Zn)7440-66-60.020410.100000.03847
subTotal20.41000100.0000038.47391
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.35831
Silica fused60676-86-024.8149478.3300046.77747
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.64283
PigmentCarbon black1333-86-40.063360.200000.11944
PolymerEpoxy resin systemProprietary2.807488.862005.29225
Phenolic resinProprietary1.871655.908003.52817
subTotal31.68000100.0000059.71847
Pre-PlatingPure metal layerGold (Au)7440-57-50.003001.000000.00566
Nickel (Ni)7440-02-00.2910097.000000.54855
Palladium (Pd)7440-05-30.006002.000000.01131
subTotal0.30000100.000000.56552
WirePure metalCopper (Cu)7440-50-80.08994100.000000.16954
subTotal0.08994100.000000.16954
total53.04892100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.