Chemical content 74HCT259PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HCT259PWSOT403-1TSSOP1653.13313 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518841011813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1168577.900000.21992
PolymerAcrylic resinProprietary0.0228015.200000.04291
Resin systemProprietary0.010356.900000.01948
subTotal0.15000100.000000.28231
DieDoped siliconSilicon (Si)7440-21-30.49157100.000000.92517
subTotal0.49157100.000000.92517
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.8936397.4700037.44110
Iron (Fe)7439-89-60.489842.400000.92191
Phosphorus (P)7723-14-00.006120.030000.01152
Zinc (Zn)7440-66-60.020410.100000.03841
subTotal20.41000100.0000038.41294
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.35774
Silica fused60676-86-024.8149478.3300046.70334
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.63705
PigmentCarbon black1333-86-40.063360.200000.11925
PolymerEpoxy resin systemProprietary2.807488.862005.28386
Phenolic resinProprietary1.871655.908003.52258
subTotal31.68000100.0000059.62382
Pre-PlatingPure metal layerGold (Au)7440-57-50.003001.000000.00565
Nickel (Ni)7440-02-00.2910097.000000.54768
Palladium (Pd)7440-05-30.006002.000000.01129
subTotal0.30000100.000000.56462
WirePure metalCopper (Cu)7440-50-80.10156100.000000.19114
subTotal0.10156100.000000.19114
total53.13313100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.