Chemical content 74LV00BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV00BQSOT762-1DHVQFN1418.23197 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528555911511126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.0180060.000000.09873
ImpurityNon hazardousProprietary0.000010.039500.00006
PolymerResin systemProprietary0.0119939.951410.06574
subTotal0.03000100.000000.16453
DieDoped siliconSilicon (Si)7440-21-30.47862100.000002.62519
subTotal0.47862100.000002.62519
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-86.8029797.4700037.31342
Iron (Fe)7439-89-60.167512.400000.91877
Phosphorus (P)7723-14-00.002090.030000.01148
Zinc (Zn)7440-66-60.006980.100000.03828
subTotal6.97956100.0000038.28195
Mould CompoundAdditiveNon hazardousProprietary0.313922.984001.72179
FillerSilica -amorphous-7631-86-90.367153.490002.01376
Silica fused60676-86-08.9230684.8200048.94185
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.105411.002000.57816
PigmentCarbon black1333-86-40.017250.164000.09463
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.389353.701002.13551
Epoxy resin systemProprietary0.166851.586000.91514
Phenolic resinProprietary0.237022.253001.30000
subTotal10.52000100.0000057.70084
Pre-PlatingPure metal layerGold (Au)7440-57-50.001771.000000.00972
Nickel (Ni)7440-02-00.1612391.000000.88433
Palladium (Pd)7440-05-30.014178.000000.07774
subTotal0.17718100.000000.97179
WirePure metalCopper (Cu)7440-50-80.0450196.550000.24688
Pure metal layerGold (Au)7440-57-50.000160.350000.00089
Palladium (Pd)7440-05-30.001453.100000.00793
subTotal0.04662100.000000.25570
total18.23197100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.