Chemical content 74LV132PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV132PWSOT402-1TSSOP1452.12432 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93523010011813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0311677.900000.05978
PolymerAcrylic resinProprietary0.0060815.200000.01166
Resin systemProprietary0.002766.900000.00530
subTotal0.04000100.000000.07674
DieDoped siliconSilicon (Si)7440-21-30.49459100.000000.94887
subTotal0.49459100.000000.94887
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.0456497.4700036.53887
Iron (Fe)7439-89-60.468962.400000.89970
Phosphorus (P)7723-14-00.005860.030000.01125
Zinc (Zn)7440-66-60.019540.100000.03749
subTotal19.54000100.0000037.48731
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.36467
Silica fused60676-86-024.8149478.3300047.60723
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.70744
PigmentCarbon black1333-86-40.063360.200000.12156
PolymerEpoxy resin systemProprietary2.807488.862005.38613
Phenolic resinProprietary1.871655.908003.59075
subTotal31.68000100.0000060.77778
Pre-PlatingPure metal layerGold (Au)7440-57-50.002901.000000.00556
Nickel (Ni)7440-02-00.2813097.000000.53967
Palladium (Pd)7440-05-30.005802.000000.01113
subTotal0.29000100.000000.55636
WirePure metalCopper (Cu)7440-50-80.07973100.000000.15295
subTotal0.07973100.000000.15295
total52.12432100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.