Chemical content 74LV4094PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LV4094PWSOT403-1TSSOP1653.37906 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93517502011813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1168577.900000.21891
PolymerAcrylic resinProprietary0.0228015.200000.04271
Resin systemProprietary0.010356.900000.01939
subTotal0.15000100.000000.28101
DieDoped siliconSilicon (Si)7440-21-30.74412100.000001.39403
subTotal0.74412100.000001.39403
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.8936397.4700037.26860
Iron (Fe)7439-89-60.489842.400000.91766
Phosphorus (P)7723-14-00.006120.030000.01147
Zinc (Zn)7440-66-60.020410.100000.03824
subTotal20.41000100.0000038.23597
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.35609
Silica fused60676-86-024.8149478.3300046.48816
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.62030
PigmentCarbon black1333-86-40.063360.200000.11870
PolymerEpoxy resin systemProprietary2.807488.862005.25952
Phenolic resinProprietary1.871655.908003.50635
subTotal31.68000100.0000059.34912
Pre-PlatingPure metal layerGold (Au)7440-57-50.003001.000000.00562
Nickel (Ni)7440-02-00.2910097.000000.54516
Palladium (Pd)7440-05-30.006002.000000.01124
subTotal0.30000100.000000.56202
WirePure metalCopper (Cu)7440-50-80.09494100.000000.17786
subTotal0.09494100.000000.17786
total53.37906100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.