Chemical content 74LVC139PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC139PWSOT403-1TSSOP1652.84007 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93519601011813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1168577.900000.22114
PolymerAcrylic resinProprietary0.0228015.200000.04315
Resin systemProprietary0.010356.900000.01959
subTotal0.15000100.000000.28388
DieDoped siliconSilicon (Si)7440-21-30.18284100.000000.34602
subTotal0.18284100.000000.34602
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.8936397.4700037.64875
Iron (Fe)7439-89-60.489842.400000.92702
Phosphorus (P)7723-14-00.006120.030000.01159
Zinc (Zn)7440-66-60.020410.100000.03863
subTotal20.41000100.0000038.62599
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.35973
Silica fused60676-86-024.8149478.3300046.96236
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.65722
PigmentCarbon black1333-86-40.063360.200000.11991
PolymerEpoxy resin systemProprietary2.807488.862005.31317
Phenolic resinProprietary1.871655.908003.54211
subTotal31.68000100.0000059.95450
Pre-PlatingPure metal layerGold (Au)7440-57-50.003001.000000.00568
Nickel (Ni)7440-02-00.2910097.000000.55072
Palladium (Pd)7440-05-30.006002.000000.01136
subTotal0.30000100.000000.56776
WirePure metalCopper (Cu)7440-50-80.11724100.000000.22187
subTotal0.11724100.000000.22187
total52.84007100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.