Chemical content 74LVC1G06GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G06GSSOT1202X2SON60.94834 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352928951326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.02051100.000002.16314
subTotal0.02051100.000002.16314
ComponentAdditiveNon hazardousProprietary0.000255.000000.02636
FillerBisphenol A-epichlorohydrin resin25068-38-60.000255.000000.02636
Silica -amorphous-7631-86-90.0025050.000000.26362
PolymerEpoxy resin systemProprietary0.0015030.000000.15817
Phenol Formaldehyde resin (generic)9003-35-40.0005010.000000.05272
subTotal0.00500100.000000.52723
Lead FrameCopper alloyCopper (Cu)7440-50-80.3978994.5100041.95617
Magnesium (Mg)7439-95-40.000630.150000.06659
Nickel (Ni)7440-02-00.012422.950001.30960
Silicon (Si)7440-21-30.002690.640000.28412
Pure metal layerGold (Au)7440-57-50.000080.020000.00888
Nickel (Ni)7440-02-00.006901.640000.72805
Palladium (Pd)7440-05-30.000380.090000.03995
subTotal0.42100100.0000044.39336
Mould CompoundAdditiveNon hazardousProprietary0.002010.410000.21228
FillerSilica -amorphous-7631-86-90.001420.290000.15015
Silica fused60676-86-00.4230086.1500044.60389
HardenerPhenolic resinProprietary0.021064.290002.22113
PigmentCarbon black1333-86-40.000930.190000.09837
PolymerEpoxy resin systemProprietary0.042578.670004.48886
subTotal0.49100100.0000051.77468
WireGold alloyGold (Au)7440-57-50.0107299.000001.13058
Palladium (Pd)7440-05-30.000111.000000.01142
subTotal0.01083100.000001.14200
total0.94834100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.