Chemical content 74LVC1G98GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC1G98GMSOT886XSON61.93383 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352931931327126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.06710100.000003.47001
subTotal0.06710100.000003.47001
ComponentAdditiveNon hazardousProprietary0.000255.000000.01293
FillerBisphenol A-epichlorohydrin resin25068-38-60.000255.000000.01293
Silica -amorphous-7631-86-90.0025050.000000.12928
PolymerEpoxy resin systemProprietary0.0015030.000000.07757
Phenol Formaldehyde resin (generic)9003-35-40.0005010.000000.02586
subTotal0.00500100.000000.25857
Lead FrameCopper alloyCopper (Cu)7440-50-80.7296294.5100037.72913
Magnesium (Mg)7439-95-40.001160.150000.05988
Nickel (Ni)7440-02-00.022772.950001.17766
Silicon (Si)7440-21-30.004940.640000.25549
Pure metal layerGold (Au)7440-57-50.000150.020000.00798
Nickel (Ni)7440-02-00.012661.640000.65470
Palladium (Pd)7440-05-30.000690.090000.03593
subTotal0.77200100.0000039.92077
Mould CompoundAdditiveNon hazardousProprietary0.004370.410000.22601
FillerSilica -amorphous-7631-86-90.003090.290000.15986
Silica fused60676-86-00.9183686.1500047.48913
HardenerPhenolic resinProprietary0.045734.290002.36481
PigmentCarbon black1333-86-40.002030.190000.10474
PolymerEpoxy resin systemProprietary0.092428.670004.77923
subTotal1.06600100.0000055.12378
WireGold alloyGold (Au)7440-57-50.0234999.000001.21457
Palladium (Pd)7440-05-30.000241.000000.01227
subTotal0.02372100.000001.22684
total1.93383100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.