Chemical content 74LVC2G02DP

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G02DPSOT505-2TSSOP821.08496 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527357912514126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000251.000000.00117
FillerSilver (Ag)7440-22-40.0185675.000000.08800
PolymerAcrylic resinProprietary0.001486.000000.00704
Resin systemProprietary0.0044518.000000.02112
subTotal0.02474100.000000.11733
DieDoped siliconSilicon (Si)7440-21-30.14789100.000000.70140
subTotal0.14789100.000000.70140
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.5093097.4700040.35719
Iron (Fe)7439-89-60.209522.400000.99371
Phosphorus (P)7723-14-00.002620.030000.01242
Zinc (Zn)7440-66-60.008730.100000.04140
subTotal8.73017100.0000041.40472
Mould CompoundFillerSilica -amorphous-7631-86-90.072150.600000.34219
Silica fused60676-86-09.4193478.3300044.67326
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.733546.100003.47896
PigmentCarbon black1333-86-40.024050.200000.11406
PolymerEpoxy resin systemProprietary1.065678.862005.05419
Phenolic resinProprietary0.710455.908003.36946
subTotal12.02520100.0000057.03212
Pre-PlatingPure metal layerGold (Au)7440-57-50.003603.000000.01705
Nickel (Ni)7440-02-00.1106292.300000.52465
Palladium (Pd)7440-05-30.003723.100000.01762
Silver (Ag)7440-22-40.001921.600000.00909
subTotal0.11985100.000000.56841
WirePure metalCopper (Cu)7440-50-80.03711100.000000.17599
subTotal0.03711100.000000.17599
total21.08496100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.