Chemical content 74LVC2G126GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC2G126GNSOT1116X2SON81.17249 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352922411155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04478100.000003.81920
subTotal0.04478100.000003.81920
ComponentAdditiveNon hazardousProprietary0.000705.000000.05970
FillerBisphenol A-epichlorohydrin resin25068-38-60.000705.000000.05970
Silica -amorphous-7631-86-90.0070050.000000.59702
PolymerEpoxy resin systemProprietary0.0042030.000000.35821
Phenol Formaldehyde resin (generic)9003-35-40.0014010.000000.11940
subTotal0.01400100.000001.19403
Lead FrameCopper alloyCopper (Cu)7440-50-80.4728892.9033040.33107
Magnesium (Mg)7439-95-40.000740.144900.06290
Nickel (Ni)7440-02-00.014752.897201.25773
Silicon (Si)7440-21-30.003190.627700.27250
MetallisationGold (Au)7440-57-50.000210.042100.01828
Nickel (Ni)7440-02-00.016503.241801.40733
Palladium (Pd)7440-05-30.000730.143000.06208
subTotal0.50900100.0000043.41189
Mould CompoundAdditiveNon hazardousProprietary0.002380.410000.20317
FillerSilica -amorphous-7631-86-90.001680.290000.14370
Silica fused60676-86-00.5005386.1500042.68962
HardenerPhenolic resinProprietary0.024924.290002.12581
PigmentCarbon black1333-86-40.001100.190000.09415
PolymerEpoxy resin systemProprietary0.050378.670004.29622
subTotal0.58100100.0000049.55267
WireGold alloyGold (Au)7440-57-50.0234799.000002.00197
Palladium (Pd)7440-05-30.000241.000000.02022
subTotal0.02371100.000002.02219
total1.17249100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.