Chemical content 74LVC3G07DP-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC3G07DP-Q100SOT505-2TSSOP821.06310 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353002491257126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.000251.000000.00117
FillerSilver (Ag)7440-22-40.0185675.000000.08809
PolymerAcrylic resinProprietary0.001486.000000.00705
Resin systemProprietary0.0044518.000000.02114
subTotal0.02474100.000000.11745
DieDoped siliconSilicon (Si)7440-21-30.12576100.000000.59707
subTotal0.12576100.000000.59707
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.5093097.4700040.39907
Iron (Fe)7439-89-60.209522.400000.99474
Phosphorus (P)7723-14-00.002620.030000.01243
Zinc (Zn)7440-66-60.008730.100000.04145
subTotal8.73017100.0000041.44769
Mould CompoundFillerSilica -amorphous-7631-86-90.072150.600000.34255
Silica fused60676-86-09.4193478.3300044.71962
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.733546.100003.48257
PigmentCarbon black1333-86-40.024050.200000.11418
PolymerEpoxy resin systemProprietary1.065678.862005.05943
Phenolic resinProprietary0.710455.908003.37295
subTotal12.02520100.0000057.09130
Pre-PlatingPure metal layerGold (Au)7440-57-50.003603.000000.01707
Nickel (Ni)7440-02-00.1106292.300000.52519
Palladium (Pd)7440-05-30.003723.100000.01764
Silver (Ag)7440-22-40.001921.600000.00910
subTotal0.11985100.000000.56900
WirePure metalCopper (Cu)7440-50-80.03738100.000000.17747
subTotal0.03738100.000000.17747
total21.06310100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.