Chemical content 74LVC3GU04GN

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVC3GU04GNSOT1116X2SON81.17512 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352922581156126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04716100.000004.01326
subTotal0.04716100.000004.01326
ComponentAdditiveNon hazardousProprietary0.000705.000000.05957
FillerBisphenol A-epichlorohydrin resin25068-38-60.000705.000000.05957
Silica -amorphous-7631-86-90.0070050.000000.59568
PolymerEpoxy resin systemProprietary0.0042030.000000.35741
Phenol Formaldehyde resin (generic)9003-35-40.0014010.000000.11914
subTotal0.01400100.000001.19137
Lead FrameCopper alloyCopper (Cu)7440-50-80.4728892.9033040.24081
Magnesium (Mg)7439-95-40.000740.144900.06276
Nickel (Ni)7440-02-00.014752.897201.25491
Silicon (Si)7440-21-30.003190.627700.27189
MetallisationGold (Au)7440-57-50.000210.042100.01824
Nickel (Ni)7440-02-00.016503.241801.40418
Palladium (Pd)7440-05-30.000730.143000.06194
subTotal0.50900100.0000043.31473
Mould CompoundAdditiveNon hazardousProprietary0.002380.410000.20271
FillerSilica -amorphous-7631-86-90.001680.290000.14338
Silica fused60676-86-00.5005386.1500042.59408
HardenerPhenolic resinProprietary0.024924.290002.12105
PigmentCarbon black1333-86-40.001100.190000.09394
PolymerEpoxy resin systemProprietary0.050378.670004.28660
subTotal0.58100100.0000049.44176
WireGold alloyGold (Au)7440-57-50.0237299.000002.01855
Palladium (Pd)7440-05-30.000241.000000.02039
subTotal0.02396100.000002.03894
total1.17512100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.