Chemical content 74LVCH162374ADGG

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVCH162374ADGGSOT362-1TSSOP48204.09982 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93523877011812126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.2259177.900000.11069
PolymerAcrylic resinProprietary0.0440815.200000.02160
Resin systemProprietary0.020016.900000.00980
subTotal0.29000100.000000.14209
DieDoped siliconSilicon (Si)7440-21-30.85171100.000000.41730
subTotal0.85171100.000000.41730
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-876.6494097.0000037.55486
Nickel (Ni)7440-02-02.370603.000001.16149
subTotal79.02000100.0000038.71635
Mould CompoundFillerSilica -amorphous-7631-86-90.732000.600000.35865
Silica fused60676-86-095.5626078.3300046.82150
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-87.442006.100003.64626
PigmentCarbon black1333-86-40.244000.200000.11955
PolymerEpoxy resin systemProprietary10.811648.862005.29723
Phenolic resinProprietary7.207765.908003.53149
subTotal122.00000100.0000059.77468
Pre-PlatingPure metal layerGold (Au)7440-57-50.015101.000000.00740
Nickel (Ni)7440-02-01.4647097.000000.71764
Palladium (Pd)7440-05-30.030202.000000.01480
subTotal1.51000100.000000.73984
WirePure metalCopper (Cu)7440-50-80.42812100.000000.20976
subTotal0.42812100.000000.20976
total204.09982100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.