Chemical content 74LVCH1T45GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74LVCH1T45GSSOT1202X2SON60.97714 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352929341327126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04229100.000004.32789
subTotal0.04229100.000004.32789
ComponentAdditiveNon hazardousProprietary0.000255.000000.02558
FillerBisphenol A-epichlorohydrin resin25068-38-60.000255.000000.02558
Silica -amorphous-7631-86-90.0025050.000000.25585
PolymerEpoxy resin systemProprietary0.0015030.000000.15351
Phenol Formaldehyde resin (generic)9003-35-40.0005010.000000.05117
subTotal0.00500100.000000.51169
Lead FrameCopper alloyCopper (Cu)7440-50-80.3978994.5100040.71956
Magnesium (Mg)7439-95-40.000630.150000.06463
Nickel (Ni)7440-02-00.012422.950001.27101
Silicon (Si)7440-21-30.002690.640000.27574
Pure metal layerGold (Au)7440-57-50.000080.020000.00862
Nickel (Ni)7440-02-00.006901.640000.70659
Palladium (Pd)7440-05-30.000380.090000.03878
subTotal0.42100100.0000043.08493
Mould CompoundAdditiveNon hazardousProprietary0.002010.410000.20602
FillerSilica -amorphous-7631-86-90.001420.290000.14572
Silica fused60676-86-00.4230086.1500043.28924
HardenerPhenolic resinProprietary0.021064.290002.15567
PigmentCarbon black1333-86-40.000930.190000.09547
PolymerEpoxy resin systemProprietary0.042578.670004.35656
subTotal0.49100100.0000050.24868
WireGold alloyGold (Au)7440-57-50.0176899.000001.80900
Palladium (Pd)7440-05-30.000181.000000.01827
subTotal0.01786100.000001.82727
total0.97714100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.