Chemical content BAV99S

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BAV99SSOT363SC-885.69942 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405661013517126030 s123520 s3
93405661011517126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.12000100.000002.10548
subTotal0.12000100.000002.10548
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002050.090000.03600
Carbon (C)7440-44-00.000910.040000.01600
Chromium (Cr)7440-47-30.004790.210000.08401
Cobalt (Co)7440-48-40.009800.430000.17202
Iron (Fe)7439-89-61.0807247.4000018.96193
Manganese (Mn)7439-96-50.019380.850000.34003
Nickel (Ni)7440-02-00.8144235.7200014.28945
Phosphorus (P)7723-14-00.000460.020000.00800
Silicon (Si)7440-21-30.005930.260000.10401
Sulphur (S)7704-34-90.000460.020000.00800
Pure metal layerCopper (Cu)7440-50-80.2989113.110005.24453
Silver (Ag)7440-22-40.042181.850000.74008
subTotal2.28000100.0000040.00406
Mould CompoundFillerSilica fused60676-86-02.1929275.1000038.47620
PigmentCarbon black1333-86-40.008760.300000.15370
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.5110017.500008.96582
Phenol Formaldehyde resin (generic)9003-35-40.207327.100003.63756
subTotal2.92000100.0000051.23328
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00019
Bismuth (Bi)7440-69-90.000000.001000.00006
Copper (Cu)7440-50-80.000000.001000.00006
Lead (Pb)7439-92-10.000020.005000.00032
Tin solderTin (Sn)7440-31-50.3699699.990006.49124
subTotal0.37000100.000006.49187
WirePure metalCopper (Cu)7440-50-80.00942100.000000.16535
subTotal0.00942100.000000.16535
total5.69942100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.