Chemical content BC51-10PA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BC51-10PASOT1061HUSON37.56463 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340658151155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0880080.000001.16331
PolymerAcrylic resinProprietary0.0220020.000000.29083
subTotal0.11000100.000001.45414
DieDoped siliconSilicon (Si)7440-21-30.20000100.000002.64388
subTotal0.20000100.000002.64388
Lead FrameCopper alloyCopper (Cu)7440-50-82.6413794.2000034.91735
Magnesium (Mg)7439-95-40.008410.300000.11120
Nickel (Ni)7440-02-00.098143.500001.29735
Silicon (Si)7440-21-30.024390.870000.32249
Pure metal layerGold (Au)7440-57-50.001120.040000.01483
Nickel (Ni)7440-02-00.028041.000000.37067
Palladium (Pd)7440-05-30.002520.090000.03336
subTotal2.80400100.0000037.06725
Mould CompoundAdditiveNon hazardousProprietary0.017470.410000.23089
FillerSilica -amorphous-7631-86-90.012350.290000.16331
Silica fused60676-86-03.6699986.1500048.51513
HardenerPhenolic resinProprietary0.182754.290002.41590
PigmentCarbon black1333-86-40.008090.190000.10700
PolymerEpoxy resin systemProprietary0.369348.670004.88249
subTotal4.26000100.0000056.31472
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00010
Non hazardousProprietary0.000090.055500.00125
Tin solderTin (Sn)7440-31-50.1699099.940002.24595
subTotal0.17000100.000002.24730
WireImpurityNon hazardousProprietary0.000000.010000.00003
Pure metalCopper (Cu)7440-50-80.0206399.990000.27266
subTotal0.02063100.000000.27269
total7.56463100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.