Chemical content BUK7M42-60E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK7M42-60ESOT1210mLFPAK35.35000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340700561151126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.58000100.000001.64074
subTotal0.58000100.000001.64074
ClipCopper alloyCopper (Cu)7440-50-85.6886099.8000016.09222
Iron (Fe)7439-89-60.008550.150000.02419
Phosphorus (P)7723-14-00.002850.050000.00806
subTotal5.70000100.0000016.12447
Lead FrameCopper alloyCopper (Cu)7440-50-813.8722099.8000039.24243
Iron (Fe)7439-89-60.020850.150000.05898
Phosphorus (P)7723-14-00.006950.050000.01966
subTotal13.90000100.0000039.32107
Mould CompoundFillerSilica fused60676-86-05.2886062.0000014.96068
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-21.3221515.500003.74017
ImpuritySilicon Dioxide (SiO2)14808-60-70.017060.200000.04826
PigmentCarbon black1333-86-40.042650.500000.12065
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.170602.000000.48260
Epichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.9383011.000002.65431
Phenolic resinProprietary0.750648.800002.12345
subTotal8.53000100.0000024.13012
Post-PlatingImpurityNon hazardousProprietary0.000380.010000.00109
Tin alloyTin (Sn)7440-31-53.8496299.9900010.89000
subTotal3.85000100.0000010.89109
Solder PasteLead alloyLead (Pb)7439-92-12.5807592.500007.30057
Silver (Ag)7440-22-40.069752.500000.19731
Tin (Sn)7440-31-50.139505.000000.39463
subTotal2.79000100.000007.89251
total35.35000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.