Chemical content BUK9637-100E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9637-100ESOT404D2PAK1429.60074 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340666411185124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.80000100.000000.12591
subTotal1.80000100.000000.12591
Lead FrameCopper alloyCopper (Cu)7440-50-8822.5099898.9700057.53424
Iron (Fe)7439-89-60.831070.100000.05813
Nickel (Ni)7440-02-05.734380.690000.40112
Phosphorus (P)7723-14-01.994570.240000.13952
subTotal831.07000100.0000058.13301
Mould CompoundFillerSilica fused60676-86-0427.8900075.0000029.93073
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.269361.800000.71834
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.557801.500000.59861
PigmentCarbon black1333-86-41.141040.200000.07982
PolymerEpoxy resin systemProprietary81.7745114.333335.72009
Phenolic resinProprietary40.887297.166672.86005
subTotal570.52000100.0000039.90764
Post-PlatingImpurityNon hazardousProprietary0.001980.010000.00014
Tin alloyTin (Sn)7440-31-519.7880299.990001.38416
subTotal19.79000100.000001.38430
Solder WireLead alloyLead (Pb)7439-92-12.0244093.500000.14161
Silver (Ag)7440-22-40.032481.500000.00227
Tin (Sn)7440-31-50.108265.000000.00757
subTotal2.16513100.000000.15145
WireImpurityNon hazardousProprietary0.000400.010000.00003
Pure metalAluminium (Al)7429-90-54.0000799.990000.27980
subTotal4.00047100.000000.27983
WireImpurityNon hazardousProprietary0.000030.010000.00000
Pure metalAluminium (Al)7429-90-50.2551199.990000.01784
subTotal0.25513100.000000.01784
total1429.60074100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.