Chemical content BUK964R2-80E

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK964R2-80ESOT404D2PAK1455.70998 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340664931184124530 s124520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-39.80000100.000000.67321
subTotal9.80000100.000000.67321
Lead FrameCopper alloyCopper (Cu)7440-50-8822.5099898.9700056.50232
Iron (Fe)7439-89-60.831070.100000.05709
Nickel (Ni)7440-02-05.734380.690000.39392
Phosphorus (P)7723-14-01.994570.240000.13702
subTotal831.07000100.0000057.09035
Mould CompoundFillerSilica fused60676-86-0427.8900075.0000029.39390
Flame retardantAntimony Trioxide (Sb2O3)1309-64-410.269361.800000.70545
Tetrabromobisphenol A/Epichlorohydrin polymer40039-93-88.557801.500000.58788
PigmentCarbon black1333-86-41.141040.200000.07838
PolymerEpoxy resin systemProprietary81.7745114.333335.61750
Phenolic resinProprietary40.887297.166672.80875
subTotal570.52000100.0000039.19186
Post-PlatingImpurityNon hazardousProprietary0.001980.010000.00014
Tin alloyTin (Sn)7440-31-519.7880299.990001.35934
subTotal19.79000100.000001.35948
Solder WireLead alloyLead (Pb)7439-92-111.2466593.500000.77259
Silver (Ag)7440-22-40.180431.500000.01239
Tin (Sn)7440-31-50.601425.000000.04131
subTotal12.02850100.000000.82629
WireImpurityNon hazardousProprietary0.000030.010000.00000
Pure metalAluminium (Al)7429-90-50.2551199.990000.01752
subTotal0.25513100.000000.01752
WirePure metalAluminium (Al)7429-90-512.2451299.990000.84118
Nickel (Ni)7440-02-00.001220.010000.00008
subTotal12.24635100.000000.84126
total1455.70998100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.