Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Chemical content BUK9M24-60E/C4

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9M24-60E/C4SOT1210mLFPAK37.45800 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346621421150126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.03800100.000002.77110
subTotal1.03800100.000002.77110
ClipCopper alloyCopper (Cu)7440-50-85.6886099.8000015.18661
Iron (Fe)7439-89-60.008550.150000.02283
Phosphorus (P)7723-14-00.002850.050000.00761
subTotal5.70000100.0000015.21705
Lead FrameCopper alloyCopper (Cu)7440-50-813.8722099.8000037.03401
Iron (Fe)7439-89-60.020850.150000.05566
Phosphorus (P)7723-14-00.006950.050000.01855
subTotal13.90000100.0000037.10822
Mould CompoundFillerSilica fused60676-86-05.2886062.0000014.11875
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-21.3221515.500003.52969
ImpuritySilicon Dioxide (SiO2)14808-60-70.017060.200000.04554
PigmentCarbon black1333-86-40.042650.500000.11386
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.170602.000000.45544
Epichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.9383011.000002.50494
Phenolic resinProprietary0.750648.800002.00395
subTotal8.53000100.0000022.77217
Post-PlatingImpurityNon hazardousProprietary0.000380.010000.00103
Tin alloyTin (Sn)7440-31-53.8496299.9900010.27715
subTotal3.85000100.0000010.27818
Solder PasteLead alloyLead (Pb)7439-92-14.1070092.5000010.96428
Silver (Ag)7440-22-40.111002.500000.29633
Tin (Sn)7440-31-50.222005.000000.59266
subTotal4.44000100.0000011.85327
total37.45800100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.