Chemical content BUK9M5R0-40H

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9M5R0-40HSOT1210mLFPAK50.69000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346607931153126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.44000100.000000.86802
subTotal0.44000100.000000.86802
ClipCopper alloyCopper (Cu)7440-50-818.6626099.8000036.81712
Iron (Fe)7439-89-60.028050.150000.05534
Phosphorus (P)7723-14-00.009350.050000.01845
subTotal18.70000100.0000036.89091
Lead FrameCopper alloyCopper (Cu)7440-50-813.8722099.8000027.36674
Iron (Fe)7439-89-60.020850.150000.04113
Phosphorus (P)7723-14-00.006950.050000.01371
subTotal13.90000100.0000027.42158
Mould CompoundFillerSilica fused60676-86-05.2886062.0000010.43322
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-21.3221515.500002.60831
ImpuritySilicon Dioxide (SiO2)14808-60-70.017060.200000.03366
PigmentCarbon black1333-86-40.042650.500000.08414
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.170602.000000.33656
Epichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.9383011.000001.85106
Phenolic resinProprietary0.750648.800001.48084
subTotal8.53000100.0000016.82779
Post-PlatingImpurityNon hazardousProprietary0.000380.010000.00076
Tin alloyTin (Sn)7440-31-53.8496299.990007.59443
subTotal3.85000100.000007.59519
Solder PasteLead alloyLead (Pb)7439-92-11.4707592.500002.90146
Silver (Ag)7440-22-40.039752.500000.07842
Tin (Sn)7440-31-50.079505.000000.15684
subTotal1.59000100.000003.13672
Solder PasteImpurityAntimony (Sb)7440-36-00.001100.030000.00218
Lead alloyLead (Pb)7439-92-13.4029092.470006.71315
Silver (Ag)7440-22-40.092002.500000.18150
Tin (Sn)7440-31-50.184005.000000.36299
subTotal3.68000100.000007.25982
total50.69000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.