Chemical content BUK9Y1R3-40H

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BUK9Y1R3-40HSOT669LFPAK83.07000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346603671153126030 s126020 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-31.40000100.000001.68533
subTotal1.40000100.000001.68533
ClipCopper alloyCopper (Cu)7440-50-84.9900099.800006.00698
Iron (Fe)7439-89-60.007500.150000.00903
Phosphorus (P)7723-14-00.002500.050000.00301
subTotal5.00000100.000006.01902
Lead FrameCopper alloyCopper (Cu)7440-50-837.8379799.8100045.54950
Iron (Fe)7439-89-60.056860.150000.06845
Phosphorus (P)7723-14-00.015160.040000.01825
subTotal37.91000100.0000045.63620
Mould CompoundFillerSilica fused60676-86-013.9686062.0000016.81546
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-23.4921515.500004.20386
ImpuritySilicon Dioxide (SiO2)14808-60-70.045060.200000.05424
PigmentCarbon black1333-86-40.112650.500000.13561
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.450602.000000.54243
Epichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-22.4783011.000002.98339
Phenolic resinProprietary1.982648.800002.38671
subTotal22.53000100.0000027.12170
Post-PlatingImpurityNon hazardousProprietary0.000380.010000.00046
Tin alloyTin (Sn)7440-31-53.8496299.990004.63418
subTotal3.85000100.000004.63464
Solder PasteLead alloyLead (Pb)7439-92-13.4410092.500004.14229
Silver (Ag)7440-22-40.093002.500000.11195
Tin (Sn)7440-31-50.186005.000000.22391
subTotal3.72000100.000004.47815
Solder PasteImpurityAntimony (Sb)7440-36-00.002600.030000.00313
Lead alloyLead (Pb)7439-92-18.0079092.470009.63994
Silver (Ag)7440-22-40.216502.500000.26062
Tin (Sn)7440-31-50.433005.000000.52125
subTotal8.66000100.0000010.42494
total83.07000100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.