Chemical content BZT52-C5V6-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZT52-C5V6-QSOD123SOD212.06417 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346657921151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04000100.000000.33156
subTotal0.04000100.000000.33156
Lead FrameCopper alloyCopper (Cu)7440-50-83.5331894.4700029.28654
Iron (Fe)7439-89-60.077792.080000.64482
Phosphorus (P)7723-14-00.001500.040000.01240
Zinc (Zn)7440-66-60.004860.130000.04030
Pure metal layerCopper (Cu)7440-50-80.062461.670000.51771
Silver (Ag)7440-22-40.060211.610000.49911
subTotal3.74000100.0000031.00088
Mould CompoundAdditiveNon hazardousProprietary0.234032.900001.93988
Triphenylphosphine603-35-00.004040.050000.03345
FillerSilica -amorphous-7631-86-95.8104072.0000048.16245
PigmentCarbon black1333-86-40.004040.050000.03345
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.2105015.0000010.03384
Phenol Formaldehyde resin (generic)9003-35-40.8070010.000006.68923
subTotal8.07000100.0000066.89230
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00008
Non hazardousProprietary0.000120.055500.00097
Tin solderTin (Sn)7440-31-50.2098799.940001.73965
subTotal0.21000100.000001.74070
WirePure metalCopper (Cu)7440-50-80.00417100.000000.03458
subTotal0.00417100.000000.03458
total12.06417100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.