Chemical content BZX38450-C2V4

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX38450-C2V4SOD323SOD24.13672 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346619931352126030 s123520 s3
9346619931151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.03900100.000000.94278
subTotal0.03900100.000000.94278
Lead FrameCopper alloyCopper (Cu)7440-50-81.2165195.0400029.40765
Iron (Fe)7439-89-60.032642.550000.78903
Lead (Pb)7439-92-10.000380.030000.00928
Phosphorus (P)7723-14-00.001920.150000.04641
Zinc (Zn)7440-66-60.002560.200000.06188
Pure metal layerSilver (Ag)7440-22-40.025982.030000.62813
subTotal1.28000100.0000030.94238
Mould CompoundFillerSilica fused60676-86-02.0137375.1000048.67949
PigmentCarbon black1333-86-40.008040.300000.19446
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.4692517.5000011.34342
Phenol Formaldehyde resin (generic)9003-35-40.190387.100004.60219
subTotal2.68140100.0000064.81956
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00015
Non hazardousProprietary0.000070.055500.00179
Tin solderTin (Sn)7440-31-50.1332599.940003.22125
subTotal0.13333100.000003.22319
WirePure metalCopper (Cu)7440-50-80.00298100.000000.07204
subTotal0.00298100.000000.07204
total4.13672100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.