Chemical content BZX38450-C4V3-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
BZX38450-C4V3-QSOD323SOD24.13772 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346633361353126030 s123520 s3
9346633361152126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.04000100.000000.96672
subTotal0.04000100.000000.96672
Lead FrameCopper alloyCopper (Cu)7440-50-81.2165195.0400029.40054
Iron (Fe)7439-89-60.032642.550000.78884
Lead (Pb)7439-92-10.000380.030000.00928
Phosphorus (P)7723-14-00.001920.150000.04640
Zinc (Zn)7440-66-60.002560.200000.06187
Pure metal layerSilver (Ag)7440-22-40.025982.030000.62798
subTotal1.28000100.0000030.93491
Mould CompoundFillerSilica fused60676-86-02.0137375.1000048.66773
PigmentCarbon black1333-86-40.008040.300000.19441
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.4692517.5000011.34068
Phenol Formaldehyde resin (generic)9003-35-40.190387.100004.60108
subTotal2.68140100.0000064.80390
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00015
Non hazardousProprietary0.000070.055500.00179
Tin solderTin (Sn)7440-31-50.1332599.940003.22047
subTotal0.13333100.000003.22241
WirePure metalCopper (Cu)7440-50-80.00298100.000000.07202
subTotal0.00298100.000000.07202
total4.13772100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.