Chemical content HEF4094BTT

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HEF4094BTTSOT403-1TSSOP1653.07303 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353022091187126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.1168577.900000.22017
PolymerAcrylic resinProprietary0.0228015.200000.04296
Resin systemProprietary0.010356.900000.01950
subTotal0.15000100.000000.28263
DieDoped siliconSilicon (Si)7440-21-30.44746100.000000.84311
subTotal0.44746100.000000.84311
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.8936397.4700037.48350
Iron (Fe)7439-89-60.489842.400000.92295
Phosphorus (P)7723-14-00.006120.030000.01154
Zinc (Zn)7440-66-60.020410.100000.03846
subTotal20.41000100.0000038.45645
Mould CompoundFillerSilica -amorphous-7631-86-90.190080.600000.35815
Silica fused60676-86-024.8149478.3300046.75622
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.932486.100003.64117
PigmentCarbon black1333-86-40.063360.200000.11938
PolymerEpoxy resin systemProprietary2.807488.862005.28985
Phenolic resinProprietary1.871655.908003.52656
subTotal31.68000100.0000059.69133
Pre-PlatingPure metal layerGold (Au)7440-57-50.003001.000000.00565
Nickel (Ni)7440-02-00.2910097.000000.54830
Palladium (Pd)7440-05-30.006002.000000.01131
subTotal0.30000100.000000.56526
WirePure metalCopper (Cu)7440-50-80.08557100.000000.16123
subTotal0.08557100.000000.16123
total53.07303100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.