Chemical content HPZR-C50

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
HPZR-C50SOD123WSOD217.29000 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346647361152126030 s123520 s3Leaded
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.78000100.000004.51128
subTotal0.78000100.000004.51128
ClipCopper alloyCopper (Cu)7440-50-83.1752399.8500018.36455
Iron (Fe)7439-89-60.003820.120000.02207
Phosphorus (P)7723-14-00.000950.030000.00552
subTotal3.18000100.0000018.39214
Lead FrameCopper alloyCopper (Cu)7440-50-85.4156798.1100031.32257
Iron (Fe)7439-89-60.005520.100000.03193
Phosphorus (P)7723-14-00.001660.030000.00958
Pure metal layerSilver (Ag)7440-22-40.097151.760000.56190
subTotal5.52000100.0000031.92598
Mould CompoundFillerSilica -amorphous-7631-86-90.6680010.000003.86350
Silica fused60676-86-05.0100075.0000028.97629
PigmentCarbon black1333-86-40.020040.300000.11591
PolymerEpoxy resin systemProprietary0.514367.700002.97490
Phenolic resinProprietary0.467607.000002.70445
subTotal6.68000100.0000038.63505
Post-PlatingImpurityAntimony (Sb)7440-36-00.000000.003000.00003
Bismuth (Bi)7440-69-90.000000.001000.00001
Copper (Cu)7440-50-80.000000.001000.00001
Lead (Pb)7439-92-10.000010.005000.00005
Tin solderTin (Sn)7440-31-50.1599899.990000.92530
subTotal0.16000100.000000.92540
Solder PasteLead alloyLead (Pb)7439-92-10.8972592.500005.18942
Silver (Ag)7440-22-40.024252.500000.14025
Tin (Sn)7440-31-50.048505.000000.28051
subTotal0.97000100.000005.61018
total17.29000100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.