Chemical content MM3Z43VT1G

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
MM3Z43VT1GSOD323SOD24.16816 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346630501151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.07000100.000001.67940
subTotal0.07000100.000001.67940
Lead FrameCopper alloyCopper (Cu)7440-50-81.2165195.0400029.18583
Iron (Fe)7439-89-60.032642.550000.78308
Lead (Pb)7439-92-10.000380.030000.00921
Phosphorus (P)7723-14-00.001920.150000.04606
Zinc (Zn)7440-66-60.002560.200000.06142
Pure metal layerSilver (Ag)7440-22-40.025982.030000.62339
subTotal1.28000100.0000030.70899
Mould CompoundFillerSilica fused60676-86-02.0137375.1000048.31231
PigmentCarbon black1333-86-40.008040.300000.19299
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.4692517.5000011.25786
Phenol Formaldehyde resin (generic)9003-35-40.190387.100004.56748
subTotal2.68140100.0000064.33064
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00014
Non hazardousProprietary0.000070.055500.00178
Tin solderTin (Sn)7440-31-50.1332599.940003.19695
subTotal0.13333100.000003.19887
WirePure metalCopper (Cu)7440-50-80.00343100.000000.08222
subTotal0.00343100.000000.08222
total4.16816100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.