Chemical content NCA9535BY-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NCA9535BY-Q100SOT8041-1HWQFN2437.84050 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356915471283126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerCopper (Cu)7440-50-80.0936125.300000.24738
Silver (Ag)7440-22-40.1872250.600000.49476
PolymerAcrylate PolymerProprietary0.0655617.720000.17326
Non hazardousProprietary0.023616.380000.06238
subTotal0.37000100.000000.97778
DieDoped siliconSilicon (Si)7440-21-30.50398100.000001.33185
subTotal0.50398100.000001.33185
Lead FrameCopper alloyChromium (Cr)7440-47-30.021940.267930.05799
Copper (Cu)7440-50-88.0693498.5267621.32462
Tin (Sn)7440-31-50.020320.248100.05370
Zinc (Zn)7440-66-60.016260.198480.04296
Pure metal layerSilver (Ag)7440-22-40.062140.758730.16422
subTotal8.19000100.0000021.64349
Mould CompoundFillerSilica -amorphous-7631-86-91.895607.000005.00945
Silica fused60676-86-022.4764083.0000059.39774
PigmentCarbon black1333-86-40.135400.500000.35782
PolymerEpoxy resin systemProprietary1.624806.000004.29381
Phenolic resinProprietary0.947803.500002.50472
subTotal27.08000100.0000071.56354
Post-PlatingImpurityNon hazardousProprietary0.001570.100000.00415
Tin solderTin (Sn)7440-31-51.5684399.900004.14484
subTotal1.57000100.000004.14899
WireImpurityNon hazardousProprietary0.000010.010000.00003
Pure metalCopper (Cu)7440-50-80.1220896.490000.32262
Pure metal layerGold (Au)7440-57-50.000630.500000.00167
Palladium (Pd)7440-05-30.003803.000000.01003
subTotal0.12652100.000000.33435
total37.84050100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.