Chemical content NID5100GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NID5100GWSOT363-2SC-885.84605 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356914201253126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.16375100.000002.80108
subTotal0.16375100.000002.80108
ComponentAdditiveNon hazardousProprietary0.000255.000000.00428
FillerBisphenol A-epichlorohydrin resin25068-38-60.000255.000000.00428
Silica -amorphous-7631-86-90.0025050.000000.04276
PolymerEpoxy resin systemProprietary0.0015030.000000.02566
Phenol Formaldehyde resin (generic)9003-35-40.0005010.000000.00855
subTotal0.00500100.000000.08553
Lead FrameCopper alloyCopper (Cu)7440-50-82.0433296.8400034.95222
Iron (Fe)7439-89-60.048742.310000.83374
Lead (Pb)7439-92-10.000210.010000.00361
Phosphorus (P)7723-14-00.001480.070000.02526
Zinc (Zn)7440-66-60.002530.120000.04331
Pure metal layerSilver (Ag)7440-22-40.013720.650000.23460
subTotal2.11000100.0000036.09274
Mould CompoundFillerSilica -amorphous-7631-86-90.4396014.000007.51961
Silica fused60676-86-02.2159070.5700037.90419
PigmentCarbon black1333-86-40.006280.200000.10742
PolymerEpoxy resin systemProprietary0.291719.290004.98980
Phenolic resinProprietary0.186525.940003.19046
subTotal3.14000100.0000053.71148
Post-PlatingImpurityAntimony (Sb)7440-36-00.000010.003000.00019
Bismuth (Bi)7440-69-90.000000.001000.00006
Copper (Cu)7440-50-80.000000.001000.00006
Lead (Pb)7439-92-10.000020.005000.00032
Tin solderTin (Sn)7440-31-50.3699699.990006.32843
subTotal0.37000100.000006.32906
WireImpurityNon hazardousProprietary0.000010.010000.00010
Pure metalCopper (Cu)7440-50-80.0572999.990000.97997
subTotal0.05730100.000000.98007
total5.84605100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.