Chemical content NX6008NBK

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
NX6008NBKSOT23TO-236AB7.85837 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346625142153126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.18500100.000002.35418
subTotal0.18500100.000002.35418
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002290.090000.02919
Carbon (C)7440-44-00.001020.040000.01297
Chromium (Cr)7440-47-30.005610.220000.07136
Cobalt (Co)7440-48-40.010960.430000.13948
Iron (Fe)7439-89-61.2230147.9800015.56315
Manganese (Mn)7439-96-50.021920.860000.27896
Nickel (Ni)7440-02-00.9212136.1400011.72264
Phosphorus (P)7723-14-00.000510.020000.00649
Silicon (Si)7440-21-30.006630.260000.08434
Sulphur (S)7704-34-90.000510.020000.00649
Pure metal layerCopper (Cu)7440-50-80.2898211.370003.68806
Silver (Ag)7440-22-40.065512.570000.83362
subTotal2.54900100.0000032.43675
Mould CompoundFillerSilica fused60676-86-03.7046875.1000047.14315
PigmentCarbon black1333-86-40.014800.300000.18832
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.8632817.5000010.98542
Phenol Formaldehyde resin (generic)9003-35-40.350247.100004.45694
subTotal4.93300100.0000062.77383
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000100.055500.00131
Tin solderTin (Sn)7440-31-50.1848999.940002.35277
subTotal0.18500100.000002.35419
WirePure metalCopper (Cu)7440-50-80.00637100.000000.08106
subTotal0.00637100.000000.08106
total7.85837100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.