Chemical content PBSS4032PX-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS4032PX-QSOT89MPT345.87452 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346677541151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.2847585.000000.62071
PolymerResin systemProprietary0.0502515.000000.10954
subTotal0.33500100.000000.73025
DieDoped siliconSilicon (Si)7440-21-31.27000100.000002.76842
subTotal1.27000100.000002.76842
Lead FrameCopper alloyCopper (Cu)7440-50-817.3758799.4100037.87696
Iron (Fe)7439-89-60.026220.150000.05715
Phosphorus (P)7723-14-00.006990.040000.01524
Pure metal layerSilver (Ag)7440-22-40.069920.400000.15241
subTotal17.47900100.0000038.10176
Mould CompoundActive agentNon hazardousProprietary0.106710.410000.23261
FillerSilica -amorphous-7631-86-90.075480.290000.16453
Silica fused60676-86-022.4214086.1500048.87550
HardenerPhenolic resinProprietary1.116524.290002.43385
PigmentCarbon black1333-86-40.049450.190000.10779
PolymerEpoxy resin systemProprietary2.256458.670004.91875
subTotal26.02600100.0000056.73303
Post-PlatingImpurityLead (Pb)7439-92-10.000030.004500.00007
Non hazardousProprietary0.000390.055500.00086
Tin solderTin (Sn)7440-31-50.7075899.940001.54241
subTotal0.70800100.000001.54334
WireImpurityNon hazardousProprietary0.000010.010000.00001
Pure metalCopper (Cu)7440-50-80.0565299.990000.12320
subTotal0.05653100.000000.12321
total45.87452100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.