Chemical content PBSS4240T-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS4240T-QSOT23TO-236AB7.91438 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346637832151126030 s123520 s3
9346637832351126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.11000100.000001.38988
subTotal0.11000100.000001.38988
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002460.090000.03112
Carbon (C)7440-44-00.001090.040000.01383
Chromium (Cr)7440-47-30.006020.220000.07608
Cobalt (Co)7440-48-40.011770.430000.14871
Iron (Fe)7439-89-61.3132147.9800016.59274
Manganese (Mn)7439-96-50.023540.860000.29741
Nickel (Ni)7440-02-00.9891536.1400012.49816
Phosphorus (P)7723-14-00.000550.020000.00692
Silicon (Si)7440-21-30.007120.260000.08991
Sulphur (S)7704-34-90.000550.020000.00692
Pure metal layerCopper (Cu)7440-50-80.3112011.370003.93204
Silver (Ag)7440-22-40.070342.570000.88877
subTotal2.73700100.0000034.58261
Mould CompoundAdditiveNon hazardousProprietary0.141082.900001.78264
Triphenylphosphine603-35-00.002430.050000.03074
FillerSilica -amorphous-7631-86-93.5028072.0000044.25868
PigmentCarbon black1333-86-40.002430.050000.03074
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.7297515.000009.22056
Phenol Formaldehyde resin (generic)9003-35-40.4865010.000006.14704
subTotal4.86500100.0000061.47040
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000110.055500.00133
Tin solderTin (Sn)7440-31-50.1898999.940002.39925
subTotal0.19000100.000002.40069
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalCopper (Cu)7440-50-80.0123899.990000.15637
subTotal0.01238100.000000.15639
total7.91438100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.