Chemical content PBSS9110X

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PBSS9110XSOT89MPT344.94939 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93405797613515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.2847585.000000.63349
PolymerResin systemProprietary0.0502515.000000.11179
subTotal0.33500100.000000.74528
DieDoped siliconSilicon (Si)7440-21-30.38000100.000000.84540
subTotal0.38000100.000000.84540
Lead FrameCopper alloyCopper (Cu)7440-50-817.3758799.4100038.65653
Iron (Fe)7439-89-60.026220.150000.05833
Phosphorus (P)7723-14-00.006990.040000.01555
Pure metal layerSilver (Ag)7440-22-40.069920.400000.15554
subTotal17.47900100.0000038.88595
Mould CompoundActive agentNon hazardousProprietary0.106710.410000.23739
FillerSilica -amorphous-7631-86-90.075480.290000.16791
Silica fused60676-86-022.4214086.1500049.88143
HardenerPhenolic resinProprietary1.116524.290002.48394
PigmentCarbon black1333-86-40.049450.190000.11001
PolymerEpoxy resin systemProprietary2.256458.670005.01999
subTotal26.02600100.0000057.90067
Post-PlatingImpurityLead (Pb)7439-92-10.000030.004500.00007
Non hazardousProprietary0.000390.055500.00087
Tin solderTin (Sn)7440-31-50.7075899.940001.57416
subTotal0.70800100.000001.57510
WireImpurityNon hazardousProprietary0.000000.010000.00000
Pure metalCopper (Cu)7440-50-80.0213999.990000.04759
subTotal0.02139100.000000.04759
total44.94939100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.