Chemical content PESD5V0S2BQA

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PESD5V0S2BQASOT1215DFN1010D-31.21798 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9340695381474126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.0240080.000001.97048
PolymerAcrylic resinProprietary0.0060020.000000.49262
subTotal0.03000100.000002.46310
DieDoped siliconSilicon (Si)7440-21-30.10000100.000008.21032
subTotal0.10000100.000008.21032
Lead FrameCopper alloyChromium (Cr)7440-47-30.001270.240000.10444
Copper (Cu)7440-50-80.5009094.5100041.12572
Tin (Sn)7440-31-50.001270.240000.10444
Zinc (Zn)7440-66-60.001110.210000.09138
Pure metal layerGold (Au)7440-57-50.000370.070000.03046
Nickel (Ni)7440-02-00.022954.330001.88419
Palladium (Pd)7440-05-30.002120.400000.17406
subTotal0.53000100.0000043.51469
Mould CompoundFillerSilica -amorphous-7631-86-90.1173023.000009.63070
Silica fused60676-86-00.3060060.0000025.12357
Flame retardantAluminium Hydroxide (Al(OH)3)21645-51-20.015303.000001.25618
Ion trapping agentBismuth (Bi)7440-69-90.002550.500000.20936
PigmentCarbon black1333-86-40.002550.500000.20936
PolymerEpoxy resin systemProprietary0.035707.000002.93108
Phenolic resinProprietary0.030606.000002.51236
subTotal0.51000100.0000041.87261
Post-PlatingImpurityLead (Pb)7439-92-10.000000.004500.00011
Non hazardousProprietary0.000020.055500.00137
Tin solderTin (Sn)7440-31-50.0299899.940002.46162
subTotal0.03000100.000002.46310
WireImpurityNon hazardousProprietary0.000000.010000.00015
Pure metalGold (Au)7440-57-50.0179899.990001.47640
subTotal0.01798100.000001.47655
total1.21798100.00000100.00000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.