Chemical content PMEG2005ET-Q

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
PMEG2005ET-QSOT23TO-236AB7.75172 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9346645442151126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.12000100.000001.54804
subTotal0.12000100.000001.54804
Lead FrameIron-nickel alloyAluminium (Al)7429-90-50.002290.090000.02959
Carbon (C)7440-44-00.001020.040000.01315
Chromium (Cr)7440-47-30.005610.220000.07234
Cobalt (Co)7440-48-40.010960.430000.14140
Iron (Fe)7439-89-61.2230147.9800015.77728
Manganese (Mn)7439-96-50.021920.860000.28279
Nickel (Ni)7440-02-00.9212136.1400011.88393
Phosphorus (P)7723-14-00.000510.020000.00658
Silicon (Si)7440-21-30.006630.260000.08550
Sulphur (S)7704-34-90.000510.020000.00658
Pure metal layerCopper (Cu)7440-50-80.2898211.370003.73880
Silver (Ag)7440-22-40.065512.570000.84509
subTotal2.54900100.0000032.88303
Mould CompoundAdditiveNon hazardousProprietary0.141492.900001.82529
Triphenylphosphine603-35-00.002440.050000.03147
FillerSilica -amorphous-7631-86-93.5128872.0000045.31743
PigmentCarbon black1333-86-40.002440.050000.03147
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.7318515.000009.44113
Phenol Formaldehyde resin (generic)9003-35-40.4879010.000006.29409
subTotal4.87900100.0000062.94088
Post-PlatingImpurityLead (Pb)7439-92-10.000010.004500.00011
Non hazardousProprietary0.000100.055500.00132
Tin solderTin (Sn)7440-31-50.1848999.940002.38514
subTotal0.18500100.000002.38657
WireImpurityNon hazardousProprietary0.000000.010000.00002
Pure metalCopper (Cu)7440-50-80.0187299.990000.24154
subTotal0.01873100.000000.24156
total7.75172100.00000100.00000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.